Plate, Tvisha - 12Module (Tvisha White)
Product Id
1SYK100001A1578
1SYK100001A1578 ITP1286 BL 12 M Plate
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹150.00
Free delivery
|
|
||
|
₹152.00
+ ₹100.00 shipping
|
|
||
|
₹163.00
+ ₹60.00 shipping
|
|
||
|
₹171.00
+ ₹100.00 shipping
|
|
MRP (Indian Rupees) | 415 |
---|---|
Width in Number of Modular Spacings | 6+6 |
Number Of Modules | 12 |
Package Width | 13.8 mm |
Package Length | 228 mm |
Package Height | 157 mm |
Invoice Description | 1SYK100001A1578 ITP1286 BL 12 M Plate |
Product Range | Tvisha |
Package Gross Weight | 140.27 gram |
Extended Product Type | Modular Plate frame |
Color | Tvisha White |
Total GST Percentage | 18.00 |
HSN Number | 85381090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹150.00
Free delivery
|
|
||
|
₹152.00
+ ₹100.00 shipping
|
|
||
|
₹163.00
+ ₹60.00 shipping
|
|
||
|
₹171.00
+ ₹100.00 shipping
|
|
Write Your Own Review
We found other products you might like!