Switches & Sockets
Plate, Tvisha - 16Module (Tvisha White)
₹262.00
Product Id
1SYK100001A1579
1SYK100001A1579 ITP1696 BL 16M Plate
More about Plate, Tvisha - 16Module (Tvisha White)
| MRP (Indian Rupees) | 1012 |
|---|---|
| Product Range | Tvisha |
| Country of Origin | India (IN) |
| Color | Tvisha White |
| Package Gross Weight | 165 gram |
| Package Height | 284 mm |
| Package Length | 157 mm |
| Package Width | 13.8 mm |
| Width in Number of Modular Spacings | 8+8 |
| Number Of Modules | 16 |
| Invoice Description | 1SYK100001A1579 ITP1696 BL 16M Plate |
| Extended Product Type | Modular Plate frame |
| Total GST Percentage | 18.00 |
| HSN Number | 85381090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹262.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹262.72 + <span class="price">₹100.00</span> shipping | ||||
| ₹323.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹286.60 + <span class="price">₹120.00</span> shipping | ||||
| ₹261.18 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹262.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹262.72 + <span class="price">₹100.00</span> shipping | ||||
| ₹323.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹286.60 + <span class="price">₹120.00</span> shipping | ||||
| ₹261.18 + <span class="price">₹300.00</span> shipping |
Write Your Own Review









