Buy Switch, Tvisha Antibacterial - 6A 1Module (Tvisha White)(1SYK100001A1601) Online at Best Prices in India - ABB eMart

Switch, Tvisha Antibacterial - 6A 1Module (Tvisha White)

₹64.00
+ ₹100.00 shipping
Sold and delivered by PIGEON AGENCY

(Inclusive of 18.00% GST)

- +
Product Id
1SYK100001A1601
1SYK100001A1601 ITS10610 BL AB 6A 1 way switch
All Offers
Seller Qty Price Landing Price
PIGEON AGENCY
95% of 100
95% positive evaluations
₹64.00
+ ₹100.00 shipping
    Technical Specification
    MRP (Indian Rupees) 115
    Width in Number of Modular Spacings 1
    Number Of Modules 1
    Package Width 35.8 mm
    Package Length 20.5 mm
    Package Height 49.9 mm
    Invoice Description 1SYK100001A1601
    Product Range Tvisha Antibacterial
    Package Gross Weight 17 gram
    Extended Product Type Switch
    Color Tvisha White
    Total GST Percentage 18.00
    HSN Number 85365020
    Country of origin India (IN)
    No attributes found for the product.
    Download
    All Offers
    Seller Qty Price Landing Price
    PIGEON AGENCY
    95% of 100
    95% positive evaluations
    ₹64.00
    + ₹100.00 shipping
      Write Your Own Review
      You're reviewing:Switch, Tvisha Antibacterial - 6A 1Module (Tvisha White)
      We found other products you might like!
      © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123