Switches & Sockets
Switch, Tvisha Antibacterial - 6A 1Module (Tvisha White)
Out of stock
Product Id
1SYK100001A1601
1SYK100001A1601 ITS10610 BL AB 6A 1 way switch
More about Switch, Tvisha Antibacterial - 6A 1Module (Tvisha White)
MRP (Indian Rupees) | Upon request |
---|---|
Compatibility | Tvisha Antibacterial |
Width in Number of Modular Spacings | 1 |
Number Of Modules | 1 |
Package Width | 35.8 mm |
Package Length | 20.5 mm |
Package Height | 49.9 mm |
Invoice Description | 1SYK100001A1601 |
Product Range | Tvisha Antibacterial |
Package Gross Weight | 17 gram |
Extended Product Type | Switch |
Color | Tvisha White |
Total GST Percentage | 18.00 |
HSN Number | 85365020 |
Country of origin | India (IN) |
Write Your Own Review