Switches & Sockets
Switch, Tvisha Antibacterial - 16A 1Module (Tvisha White)
₹90.34
Product Id
1SYK100001A1606
1SYK100001A1606 ITS11610 BL AB 16A 1 way switch
More about Switch, Tvisha Antibacterial - 16A 1Module (Tvisha White)
| MRP (Indian Rupees) | Upon request |
|---|---|
| Product Range | Tvisha Antibacterial |
| Country of Origin | India (IN) |
| Color | Tvisha White |
| Package Gross Weight | 16.7 gram |
| Package Height | 49.9 mm |
| Package Length | 20.5 mm |
| Package Width | 35.8 mm |
| Width in Number of Modular Spacings | 1 |
| Number Of Modules | 1 |
| Invoice Description | 1SYK100001A1606 |
| Extended Product Type | Switch |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹90.34 + <span class="price">₹100.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹90.34 + <span class="price">₹100.00</span> shipping |
Write Your Own Review






