Switches & Sockets
Switch with LED Indicator, Tvisha Antibacterial - 16A 1Module (Tvisha White)
Out of stock
Product Id
1SYK100001A1607
1SYK100001A1607 ITS1161L BL AB 16A 1 way switch with Ind.
More about Switch with LED Indicator, Tvisha Antibacterial - 16A 1Module (Tvisha White)
| MRP (Indian Rupees) | Upon request |
|---|---|
| Product Range | Tvisha Antibacterial |
| Country of Origin | India (IN) |
| Color | Tvisha White |
| Package Gross Weight | 18.09 gram |
| Package Height | 49.9 mm |
| Package Length | 20.5 mm |
| Package Width | 35.8 mm |
| Width in Number of Modular Spacings | 1 |
| Number Of Modules | 1 |
| Invoice Description | 1SYK100001A1607 |
| Extended Product Type | Switch |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
Write Your Own Review







