Switches & Sockets
Socket, Tvisha Antibacterial - 6A 2+3 Pin 2Module (Tvisha White)
Out of stock
Product Id
1SYK100001A1621
1SYK100001A1621 ITK20006 BL AB 6A 2+3 Pin Socket
More about Socket, Tvisha Antibacterial - 6A 2+3 Pin 2Module (Tvisha White)
| MRP (Indian Rupees) | Upon request |
|---|---|
| Product Range | Tvisha Antibacterial |
| Country of Origin | India (IN) |
| Color | Tvisha White |
| Package Gross Weight | 22.39 gram |
| Package Height | 49.6 mm |
| Package Length | 41 mm |
| Package Width | 24.5 mm |
| Width in Number of Modular Spacings | 2 |
| Number Of Modules | 2 |
| Invoice Description | 1SYK100001A1621 |
| Extended Product Type | Socket outlet |
| Total GST Percentage | 18.00 |
| HSN Number | 85366910 |
Write Your Own Review



