Switches & Sockets
Blank Plate, Tvisha Antibacterial - 1Module (Tvisha White)
₹20.67
Product Id
1SYK100001A1641
1SYK100001A1641 ITM1BLNK BL AB Blank Plate
More about Blank Plate, Tvisha Antibacterial - 1Module (Tvisha White)
| MRP (Indian Rupees) | 58 |
|---|---|
| Product Range | Tvisha Antibacterial |
| Country of Origin | India (IN) |
| Color | Tvisha White |
| Package Gross Weight | 3.9 gram |
| Package Height | 49.6 mm |
| Package Length | 20.5 mm |
| Package Width | 14.5 mm |
| Number Of Modules | 1 |
| Invoice Description | 1SYK100001A1641 |
| Extended Product Type | Blank Plate |
| Total GST Percentage | 18.00 |
| HSN Number | 85044030 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹20.67 + <span class="price">₹100.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹20.67 + <span class="price">₹100.00</span> shipping |
Write Your Own Review










