Switches & Sockets
Fan Regulator 5 Step, Tvisha Antibacterial - 2Module (Tvisha White)
Out of stock
Product Id
1SYK100001A1642
1SYK100001A1642 ITM2FR05 BL AB Fan Regulator 5Step
More about Fan Regulator 5 Step, Tvisha Antibacterial - 2Module (Tvisha White)
| MRP (Indian Rupees) | Upon request |
|---|---|
| Product Range | Tvisha Antibacterial |
| Country of Origin | India (IN) |
| Color | Tvisha White |
| Package Gross Weight | 57 gram |
| Package Height | 49.6 mm |
| Package Length | 41 mm |
| Package Width | 61.4 mm |
| Width in Number of Modular Spacings | 2 |
| Number Of Modules | 2 |
| Invoice Description | 1SYK100001A1642 |
| Extended Product Type | Fan Regulator |
| Total GST Percentage | 18.00 |
| HSN Number | 84149030 |
Write Your Own Review





