Fan Regulator 5 Step, Tvisha Antibacterial - 2Module (Tvisha White)
Product Id
1SYK100001A1642
1SYK100001A1642 ITM2FR05 BL AB Fan Regulator 5Step
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹338.00
+ ₹100.00 shipping
|
|
MRP (Indian Rupees) | 620 |
---|---|
Width in Number of Modular Spacings | 2 |
Number Of Modules | 2 |
Package Width | 61.4 mm |
Package Length | 41 mm |
Package Height | 49.6 mm |
Invoice Description | 1SYK100001A1642 |
Product Range | Tvisha Antibacterial |
Package Gross Weight | 57 gram |
Extended Product Type | Fan Regulator |
Color | Tvisha White |
Total GST Percentage | 18.00 |
HSN Number | 84149030 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹338.00
+ ₹100.00 shipping
|
|
Write Your Own Review
We found other products you might like!