Switches & Sockets
Fan Regulator 4 Step, Tvisha Antibacterial - 1Module (Tvisha White)
₹232.79
Product Id
1SYK100001A1643
1SYK100001A1643 ITM1FR04 BL AB Fan Regulator 4 Step
More about Fan Regulator 4 Step, Tvisha Antibacterial - 1Module (Tvisha White)
| MRP (Indian Rupees) | Upon request |
|---|---|
| Product Range | Tvisha Antibacterial |
| Country of Origin | India (IN) |
| Color | Tvisha White |
| Package Gross Weight | 36 gram |
| Package Height | 49.6 mm |
| Package Length | 20.5 mm |
| Package Width | 62.8 mm |
| Width in Number of Modular Spacings | 1 |
| Number Of Modules | 1 |
| Invoice Description | 1SYK100001A1643 |
| Extended Product Type | Fan Regulator |
| Total GST Percentage | 18.00 |
| HSN Number | 84149030 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹232.79 + <span class="price">₹100.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹232.79 + <span class="price">₹100.00</span> shipping |
Write Your Own Review




