Fan Regulator 4 Step, Tvisha Antibacterial - 1Module (Tvisha White)
Product Id
1SYK100001A1643
1SYK100001A1643 ITM1FR04 BL AB Fan Regulator 4 Step
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹250.00
+ ₹100.00 shipping
|
|
MRP (Indian Rupees) | 460 |
---|---|
Width in Number of Modular Spacings | 1 |
Number Of Modules | 1 |
Package Width | 62.8 mm |
Package Length | 20.5 mm |
Package Height | 49.6 mm |
Invoice Description | 1SYK100001A1643 |
Product Range | Tvisha Antibacterial |
Package Gross Weight | 36 gram |
Extended Product Type | Fan Regulator |
Color | Tvisha White |
Total GST Percentage | 18.00 |
HSN Number | 84149030 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹250.00
+ ₹100.00 shipping
|
|
Write Your Own Review
We found other products you might like!