Switches & Sockets
USB Charger, Tvisha Antibacterial - 1A 1Module (Tvisha White)
Out of stock
Product Id
1SYK100001A1652
1SYK100001A1652 ITM1USBC BL AB USB Charger 1A
More about USB Charger, Tvisha Antibacterial - 1A 1Module (Tvisha White)
| MRP (Indian Rupees) | Upon request |
|---|---|
| Compatibility | Tvisha Antibacterial |
| Width in Number of Modular Spacings | 1 |
| Number Of Modules | 1 |
| Package Width | 49.4 mm |
| Package Length | 20.5 mm |
| Package Height | 49.6 mm |
| Invoice Description | 1SYK100001A1652 |
| Product Range | Tvisha Antibacterial |
| Package Gross Weight | 31.8 gram |
| Extended Product Type | USB Charger |
| Color | Tvisha White |
| Total GST Percentage | 18.00 |
| HSN Number | 85044030 |
| Country of origin | India (IN) |
Write Your Own Review





