Switches & Sockets
HDMI Port, Tvisha Antibacterial - 1Module (Tvisha White)
Out of stock
Product Id
1SYK100001A1654
1SYK100001A1654 ITM1HDMI BL ABÂ HDMI Port 2.0
More about HDMI Port, Tvisha Antibacterial - 1Module (Tvisha White)
| MRP (Indian Rupees) | Upon request |
|---|---|
| Product Range | Tvisha Antibacterial |
| Country of Origin | India (IN) |
| Color | Tvisha White |
| Package Gross Weight | 11.1 gram |
| Package Height | 49.6 mm |
| Package Length | 20.5 mm |
| Package Width | 24.4 mm |
| Width in Number of Modular Spacings | 1 |
| Number Of Modules | 1 |
| Invoice Description | 1SYK100001A1654 |
| Extended Product Type | HDMI |
| Total GST Percentage | 18.00 |
| HSN Number | 85366910 |
Write Your Own Review



