Switches & Sockets
Plate, Tvisha Antibacterial - 1Module (Tvisha White)
₹55.79
Product Id
1SYK100001A1671
1SYK100001A1671 ITP0133 BL AB 1 M Plate
More about Plate, Tvisha Antibacterial - 1Module (Tvisha White)
| MRP (Indian Rupees) | Upon request |
|---|---|
| Product Range | Tvisha Antibacterial |
| Country of Origin | India (IN) |
| Color | Tvisha White |
| Package Gross Weight | 42.04 gram |
| Package Height | 88 mm |
| Package Length | 97 mm |
| Package Width | 13.3 mm |
| Width in Number of Modular Spacings | 1 |
| Number Of Modules | 1 |
| Invoice Description | 1SYK100001A1671 |
| Extended Product Type | Modular Plate frame |
| Total GST Percentage | 18.00 |
| HSN Number | 85381090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹55.79 + <span class="price">₹100.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹55.79 + <span class="price">₹100.00</span> shipping |
Write Your Own Review










