Plate, Tvisha Antibacterial - 3Module (Tvisha White)
Product Id
1SYK100001A1673
1SYK100001A1673 ITPP343 BL AB 3 M Plate Power
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹74.00
+ ₹100.00 shipping
|
|
MRP (Indian Rupees) | 125 |
---|---|
Width in Number of Modular Spacings | 3 |
Number Of Modules | 3 |
Package Width | 13.8 mm |
Package Length | 125 mm |
Package Height | 88 mm |
Invoice Description | 1SYK100001A1673 |
Product Range | Tvisha Antibacterial |
Package Gross Weight | 48.84 gram |
Extended Product Type | Modular Plate frame |
Color | Tvisha White |
Total GST Percentage | 18.00 |
HSN Number | 85381090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹74.00
+ ₹100.00 shipping
|
|
Write Your Own Review
We found other products you might like!