Buy Plate, Tvisha Antibacterial - 6Module (Tvisha White)(1SYK100001A1675) Online at Best Prices in India - ABB eMart

Plate, Tvisha Antibacterial - 6Module (Tvisha White)

₹142.00
+ ₹100.00 shipping
Sold and delivered by PIGEON AGENCY

(Inclusive of 18.00% GST)

- +
Product Id
1SYK100001A1675
1SYK100001A1675 ITP0683 BL AB 6 M Plate
All Offers
Seller Qty Price Landing Price
PIGEON AGENCY
95% of 100
95% positive evaluations
₹142.00
+ ₹100.00 shipping
    Technical Specification
    MRP (Indian Rupees) 240
    Width in Number of Modular Spacings 6
    Number Of Modules 6
    Package Width 13.8 mm
    Package Length 228 mm
    Package Height 88 mm
    Invoice Description 1SYK100001A1675
    Product Range Tvisha Antibacterial
    Package Gross Weight 72 gram
    Extended Product Type Modular Plate frame
    Color Tvisha White
    Total GST Percentage 18.00
    HSN Number 85381090
    Country of origin India (IN)
    No attributes found for the product.
    Download
    All Offers
    Seller Qty Price Landing Price
    PIGEON AGENCY
    95% of 100
    95% positive evaluations
    ₹142.00
    + ₹100.00 shipping
      Write Your Own Review
      You're reviewing:Plate, Tvisha Antibacterial - 6Module (Tvisha White)
      We found other products you might like!
      © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123