Switches & Sockets
Plate, Tvisha Antibacterial - 12Module (Tvisha White)
Out of stock
Product Id
1SYK100001A1678
1SYK100001A1678 ITP1286 BL AB 12 M Plate
More about Plate, Tvisha Antibacterial - 12Module (Tvisha White)
MRP (Indian Rupees) | Upon request |
---|---|
Compatibility | Tvisha Antibacterial |
Width in Number of Modular Spacings | 6+6 |
Number Of Modules | 12 |
Package Width | 13.8 mm |
Package Length | 228 mm |
Package Height | 157 mm |
Invoice Description | 1SYK100001A1678 |
Product Range | Tvisha Antibacterial |
Package Gross Weight | 140.27 gram |
Extended Product Type | Modular Plate frame |
Color | Tvisha White |
Total GST Percentage | 18.00 |
HSN Number | 85381090 |
Country of origin | India (IN) |
Write Your Own Review