Switches & Sockets
RJ45 JACK CAT 6 - LIORA
Out of stock
Product Id
1SYK100001A2519
Color :Stone grey R9003 Color: Stone grey . Rated voltage: 240 Vac RJ45 socket . Size: 1 modules.
More about RJ45 JACK CAT 6 - LIORA
| MRP (Indian Rupees) | 1312 |
|---|---|
| Product Range | LIORA |
| Country of Origin | India |
| Package Gross Weight | 17.4 Gms |
| Package Height | 54.4 mm |
| Package Length | 22.5 mm |
| Package Width | 36.65 mm |
| Invoice Description | ILM1RJ45 SG rj45 jack cat 6 |
| Extended Product Type | ILM1RJ45 SG |
| Total GST Percentage | 18.00 |
| HSN Number | 85366910 |
Write Your Own Review


