Switches & Sockets
RJ45 JACK CAT 6 - LIORA Plus
Out of stock
Product Id
1SYK100001A2619
Color :White R9003 Color: White. Rated voltage: 240 Vac RJ45 socket . Size: 1 modules.
More about RJ45 JACK CAT 6 - LIORA Plus
| MRP (Indian Rupees) | 645 |
|---|---|
| Package Width | 36.65 mm |
| Package Length | 22.5 mm |
| Package Height | 54.4 mm |
| Invoice Description | ILM1RJ45 WH rj45 jack cat 6 |
| Product Range | LIORA Plus |
| Package Gross Weight | 18.6 Grams |
| Extended Product Type | ILM1RJ45 WH |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
| Country of origin | India |
Write Your Own Review



