I-SPN16 WAY MD DB
Product Id
1SYM011616C0001
16 WAY SPN DB -SHC IP 43, IK 09 With metal door
More about I-SPN16 WAY MD DB
MRP (Indian Rupees) | 4910 |
---|---|
Extended Product Type | I-SPN16 WAY MD DB |
Compatibility | ITUS |
Package Gross Weight | 5.4 kg |
Product Range | ITUS |
Invoice Description | I-SPN16 WAY MD DB |
Package Height | 327 mm |
Package Length | 155 mm |
Package Width | 497 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,854.00 ₹4,910.00
+ ₹300.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,854.00 ₹4,910.00
+ ₹300.00 shipping
|
|
Write Your Own Review