I-TPN08 WAY MD DB
Product Id
1SYM021608C0001
8 WAY TPN DB - SHDB IP 43, IK 09 With metal door
More about I-TPN08 WAY MD DB
MRP (Indian Rupees) | 9370 |
---|---|
Extended Product Type | I-TPN08 WAY MD DB |
Compatibility | ITUS |
Package Gross Weight | 9.5 kg |
Product Range | ITUS |
Invoice Description | I-TPN08 WAY MD DB |
Package Height | 487 mm |
Package Length | 155 mm |
Package Width | 557 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹3,540.00 ₹9,370.00
+ ₹450.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹3,540.00 ₹9,370.00
+ ₹450.00 shipping
|
|
Write Your Own Review