I-8SEG12 WAY MD DB
Out of stock
Product Id
1SYM051612C0001
12 WAY 8 SEGMENT TPN DB -8SEG IP 43
More about I-8SEG12 WAY MD DB
MRP (Indian Rupees) | 27690 |
---|---|
Extended Product Type | I-8SEG12 WAY MD DB |
Compatibility | ITUS |
Package Gross Weight | 33.5 kg |
Product Range | ITUS |
Invoice Description | I-8SEG12 WAY MD DB |
Package Height | 778 mm |
Package Length | 180 mm |
Package Width | 1025 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Write Your Own Review