I-VTPN08 WAY MCB/IC MD DB
Product Id
1SYM061608C0001
8 WAY VERTICAL TPN DB MCB I/C -SVTDB IP 43, IK 09 Metal door
More about I-VTPN08 WAY MCB/IC MD DB
MRP (Indian Rupees) | 20960 |
---|---|
Extended Product Type | I-VTPN08 WAY MCB/IC MD DB |
Compatibility | ITUS |
Package Gross Weight | 17.6 kg |
Product Range | ITUS |
Invoice Description | I-VTPN08 WAY MCB/IC MD DB |
Package Height | 737 mm |
Package Length | 180 mm |
Package Width | 533 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹8,200.00 ₹20,960.00
+ ₹1,000.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹8,200.00 ₹20,960.00
+ ₹1,000.00 shipping
|
|
Write Your Own Review