I-VTPN04 WAY XT3/IC MD DB
Out of stock
Product Id
1SYM081604C0001
4 WAY VERTICAL TPN DB MCCB 250A I/C -SVTDB IP 43, IK 09 Metal door
More about I-VTPN04 WAY XT3/IC MD DB
MRP (Indian Rupees) | 34070 |
---|---|
Extended Product Type | I-VTPN04 WAY XT3/IC MD DB |
Compatibility | ITUS |
Package Gross Weight | 17.5 kg |
Product Range | ITUS |
Invoice Description | I-VTPN04 WAY XT3/IC MD DB |
Package Height | 704 mm |
Package Length | 200 mm |
Package Width | 533 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Write Your Own Review