Energy Distribution
OTM315E3CM230C MOTORIZED C/O SWITCH
₹89,621.00
Product Id
1SYN022847R1210
OTM315E3CM230C MOTORIZED C/O SWITCH, Direct mounted handle, Open transitionBridging Bar for OT_315…400_C_3P
More about OTM315E3CM230C MOTORIZED C/O SWITCH
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Number Of Poles | 3 |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Mounting Type | Base mounting |
| Operational Voltage | 1000 volt |
| Package Gross Weight | 10.22 kilogram |
| Package Height | 243 millimetre |
| Package Length | 460 millimetre |
| Package Width | 255 millimetre |
| Product Class | Change-over switch |
| Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Rated Short-time Withstand Current (Icw) | for 1 s 15 kiloampere rms |
| Rated Operational Voltage | 1000 volt |
| Invoice Description | OTM315E3CM230C MOTORIZED C/O SWITCH |
| Extended Product Type | OTM315E3CM230C |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹89,621.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹89,621.00 Free delivery |
Write Your Own Review


