Energy Distribution
OTM40F3CMA230V MOTORIZED C/O SWITCH
Out of stock
Product Id
1SYN120096R1001
Including a handle for manual operation, bolt kit with nut and washers for all terminals and male connectors for control circuits. Types OTM630...2500E_ include a storage clip for the handle and spare fuses.Bridging Bar for OTM40…125F3C_3p
More about OTM40F3CMA230V MOTORIZED C/O SWITCH
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Operational Voltage | 800 volt |
Product Class | Change-over switch |
Compatibility | OT |
Rated Insulation Voltage (Ui) | 800 volt |
Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
Rated Operational Voltage | 800 volt |
Number Of Poles | 3 |
Mounting Type | Base mounting |
Package Gross Weight | 1.64 kilogram |
Product Range | OT |
Invoice Description | OTM40F3CMA230V MOTORIZED C/O SWITCH |
Package Height | 115 millimetre |
Package Length | 315 millimetre |
Package Width | 115 millimetre |
Extended Product Type | OTM40F3CMA230V |
Rated Short-time Withstand Current (Icw) | for 1 s 2.5 kiloampere rms |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Write Your Own Review