Manual Motor Starters (MMS)
MA-5.00 220 ... 230 V coil
Out of stock
Product Id
1SYN140318R3850
DOL STARTER MA-5.0HP 200-240 COIL VG
More about MA-5.00 220 ... 230 V coil
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | DOL Starter |
| Country of Origin | INDIA |
| Package Gross Weight | 1.68Kg |
| Package Height | 140mm |
| Package Length | 230mm |
| Package Width | 130mm |
| Invoice Description | DOL STARTER MA-5.0HP 200-240 COIL VG |
| Extended Product Type | MOTOR STARTER |
| Total GST Percentage | 18.00 |
| HSN Number | 8553 90 10 |
Write Your Own Review


