Automation & Control
MA-1.00 400 ... 415 V coil
₹2,405.58
Product Id
1SYN140318R8610
DOL STARTER MA-1.0 HP 400-415V COIL VG
More about MA-1.00 400 ... 415 V coil
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Package Gross Weight | 1.68Kg |
| Product Range | DOL Starter |
| Invoice Description | DOL STARTER MA-1.0 HP 400-415V COIL VG |
| Package Height | 140mm |
| Package Length | 230mm |
| Package Width | 130mm |
| Extended Product Type | MOTOR STARTER |
| Total GST Percentage | 18.00 |
| HSN Number | 8539 90 10 |
| Country of origin | INDIA |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,405.58 + ₹500.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,405.58 + ₹500.00 shipping |
Write Your Own Review



