MA-7.50 220 ... 230 V coil
Out of stock
Product Id
1SYN160318R3875
DOL STARTER MA-7.5HP 200-240 COIL VG
More about MA-7.50 220 ... 230 V coil
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Package Gross Weight | 1.68Kg |
Product Range | DOL Starter |
Invoice Description | DOL STARTER MA-7.5HP 200-240 COIL VG |
Package Height | 140mm |
Package Length | 230mm |
Package Width | 130mm |
Extended Product Type | MOTOR STARTER |
Total GST Percentage | 18.00 |
HSN Number | 8554 90 10 |
Country of origin | INDIA |
Write Your Own Review