Manual Motor Starters (MMS)
MA-10.00 400 ... 415 V coil
₹3,400.76
Product Id
1SYN180318R8610
DOL STARTER MA-10HP 400-415 COIL VG
More about MA-10.00 400 ... 415 V coil
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | DOL Starter |
| Country of Origin | INDIA |
| Package Gross Weight | 1.68Kg |
| Package Height | 140mm |
| Package Length | 230mm |
| Package Width | 130mm |
| Invoice Description | DOL STARTER MA-10HP 400-415 COIL VG |
| Extended Product Type | MOTOR STARTER |
| Total GST Percentage | 18.00 |
| HSN Number | 8545 90 10 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,400.76 + <span class="price">₹500.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,400.76 + <span class="price">₹500.00</span> shipping |
Write Your Own Review


