Automation & Control
SDA-12.5 400 ... 415 V coil
₹9,077.39
Product Id
1SYN184322R8600
SDA 12.5 HP STARTER 400-415V
More about SDA-12.5 400 ... 415 V coil
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Package Gross Weight | 7.25 Kg |
| Product Range | SDA Starter |
| Invoice Description | SDA 12.5 HP STARTER 400-415V |
| Package Height | 170mm |
| Package Length | 370mm |
| Package Width | 330mm |
| Extended Product Type | MOTOR STARTER |
| Total GST Percentage | 18.00 |
| HSN Number | 8556 90 10 |
| Country of origin | INDIA |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹9,077.39 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹9,077.39 Free delivery |
Write Your Own Review


