Automation & Control
SDA-40 220 ... 230 V coil
Out of stock
Product Id
1SYN322322R3800
SDA 40 HP STARTER 220-230V
More about SDA-40 220 ... 230 V coil
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | SDA Starter |
| Country of Origin | INDIA |
| Package Gross Weight | 11.15Kg |
| Package Height | 205mm |
| Package Length | 535mm |
| Package Width | 340mm |
| Invoice Description | SDA 40 HP STARTER 220-230V |
| Extended Product Type | MOTOR STARTER |
| Total GST Percentage | 18.00 |
| HSN Number | 8572 90 10 |
Write Your Own Review


