SHC M 16
Product Id
1SYN869001R0016
16 WAY SPN DB -SHC IP 43 with metal Door
More about SHC M 16
MRP (Indian Rupees) | 4210 |
---|---|
Extended Product Type | SHC M 16 |
Compatibility | Classic |
Package Gross Weight | 4.407 kg |
Product Range | Classic |
Invoice Description | SHC M 16 |
Package Height | 310 mm |
Package Length | 115 mm |
Package Width | 485 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,136.15
+ ₹300.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,136.15
+ ₹300.00 shipping
|
|
Write Your Own Review