SHC M 6

- +
Product Id
1SYN869002R0001
Sold and delivered by Tanti Automatics
6 WAY SPN DB -SHC IP 43 with metal Door

More about SHC M 6

Technical Specification
MRP (Indian Rupees) 2570
Extended Product Type SHC M 6
Compatibility Classic
Package Gross Weight 2.476 kg
Product Range Classic
Invoice Description SHC M 6
Package Height 310 mm
Package Length 115 mm
Package Width 295 mm
Total GST Percentage 18.00
HSN Number 85371000
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
Tanti Automatics
100% of 100
100% positive evaluations
₹1,304.02
+ ₹300.00 shipping
    No attributes found for the product.
    Download
    All Offers
    Seller Qty Price Landing Price
    Tanti Automatics
    100% of 100
    100% positive evaluations
    ₹1,304.02
    + ₹300.00 shipping
      Write Your Own Review
      You're reviewing:SHC M 6
      © ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.