SHPPI M 8
Product Id
1SYN8690100R0081
8 WAY PER PHASE ISOLATION DB - SHPPI IP 43 WITH METAL DOOR
More about SHPPI M 8
MRP (Indian Rupees) | 10600 |
---|---|
Extended Product Type | SHPPI M 8 |
Compatibility | Classic |
Package Gross Weight | 11.25 kg |
Product Range | Classic |
Invoice Description | SHPPI M 8 |
Package Height | 535 mm |
Package Length | 115 mm |
Package Width | 555 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹4,380.00 ₹10,600.00
+ ₹450.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹4,380.00 ₹10,600.00
+ ₹450.00 shipping
|
|
Write Your Own Review