SHPPI M 16
Product Id
1SYN8690100R0161
16 WAY PER PHASE ISOLATION DB - SHPPI IP 43 WITH METAL DOOR
More about SHPPI M 16
MRP (Indian Rupees) | 17220 |
---|---|
Extended Product Type | SHPPI M 16 |
Compatibility | Classic |
Package Gross Weight | 17.3 kg |
Product Range | Classic |
Invoice Description | SHPPI M 16 |
Package Height | 535 mm |
Package Length | 115 mm |
Package Width | 845 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹7,200.00 ₹17,220.00
+ ₹1,000.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹7,200.00 ₹17,220.00
+ ₹1,000.00 shipping
|
|
Write Your Own Review