SHDB M 12
₹5,708.25
+ ₹300.00 shipping
Product Id
1SYN869019R0001
12 WAY TPN DB - SHDB IP 43 WITH METAL DOOR
More about SHDB M 12
MRP (Indian Rupees) | 12120 |
---|---|
Extended Product Type | SHDB M 12 |
Compatibility | Classic |
Package Gross Weight | 12.035 kg |
Product Range | Classic |
Invoice Description | SHDB M 12 |
Package Height | 510 mm |
Package Length | 115 mm |
Package Width | 685 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹5,708.25
+ ₹300.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹5,708.25
+ ₹300.00 shipping
|
|
Write Your Own Review