SVTDB M 4
Product Id
1SYN869031R0001
4 WAY VERTICAL TPN DB MCB I/C -SVTDB IP43
More about SVTDB M 4
MRP (Indian Rupees) | 12780 |
---|---|
Extended Product Type | SVTDB M 4 |
Compatibility | Classic |
Package Gross Weight | 14 kg |
Product Range | Classic |
Invoice Description | SVTDB M 4 |
Package Height | 585 mm |
Package Length | 145 mm |
Package Width | 535 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹6,484.57
+ ₹300.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹6,484.57
+ ₹300.00 shipping
|
|
Write Your Own Review