SGK 30 TP
Product Id
1SYN869044R0001
PLUG & SOCKET DB - SGK 30A TP
More about SGK 30 TP
MRP (Indian Rupees) | 4960 |
---|---|
Extended Product Type | SGK 30 TP |
Compatibility | Classic |
Package Gross Weight | 1.5 kg |
Product Range | Classic |
Invoice Description | SGK 30 TP |
Package Height | 365 mm |
Package Length | 110 mm |
Package Width | 145 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,000.00 ₹4,960.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,000.00 ₹4,960.00
Free delivery
|
|
Write Your Own Review