SEN 2P
₹338.00
Product Id
1SYN869055R0001
ENCLOSURE-SEN 1P Enclosure
More about SEN 2P
MRP (Indian Rupees) | 920 |
---|---|
Extended Product Type | SEN 2P |
Compatibility | Classic |
Package Gross Weight | 0.55 kg |
Product Range | Classic |
Invoice Description | SEN 2P |
Package Height | 195 mm |
Package Length | 80 mm |
Package Width | 110 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹338.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹338.00
Free delivery
|
|
Write Your Own Review