SVTDB M 4XT1
₹7,605.93
+ ₹300.00 shipping
Product Id
1SYN8690VMXT104
4 WAY VERTICAL TPN DB MCCB 160A I/C -SVTDB IP 43
More about SVTDB M 4XT1
MRP (Indian Rupees) | 15900 |
---|---|
Extended Product Type | SVTDB M 4XT1 |
Compatibility | Classic |
Package Gross Weight | 14.2 kg |
Product Range | Classic |
Invoice Description | SVTDB M 4XT1 |
Package Height | 640 mm |
Package Length | 145 mm |
Package Width | 535 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹7,605.93
+ ₹300.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹7,605.93
+ ₹300.00 shipping
|
|
Write Your Own Review