SVTDB M 8XT1
Product Id
1SYN8690VMXT108
8 WAY VERTICAL TPN DB MCCB 160A I/C -SVTDB IP 43
More about SVTDB M 8XT1
MRP (Indian Rupees) | 18450 |
---|---|
Extended Product Type | SVTDB M 8XT1 |
Compatibility | Classic |
Package Gross Weight | 17.3 kg |
Product Range | Classic |
Invoice Description | SVTDB M 8XT1 |
Package Height | 750 mm |
Package Length | 145 mm |
Package Width | 535 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹9,361.53
+ ₹300.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹9,361.53
+ ₹300.00 shipping
|
|
Write Your Own Review