Switches & Sockets

Socket, Snieo - 6/16A 3Module (Snieo White)

₹131.00
+ ₹100.00 shipping
Sold and delivered by Prakash Electrical Enterprises

(Inclusive of 18.00% GST)

- +
Product Id
1SYN880122R0001
Order Code:1SYN880122R0001, Description:6/16A Socket - CPWS3166, Snieo,Snieo White
Technical Specification
MRP (Indian Rupees) 255
Compatibility Snieo
Width in Number of Modular Spacings 3
Number Of Modules 3
Package Width 0.095 metre
Package Length 0.04728 metre
Package Height 0.230 metre
Invoice Description 6/16A Socket - CPWS3166
Product Range Snieo
Package Gross Weight 0.2938 kilogram
Extended Product Type 6/16A Socket - CPWS3166
Color Snieo White
Total GST Percentage 18.00
HSN Number 85366910
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
100% positive evaluations
₹131.00
+ ₹100.00 shipping
    No attributes found for the product.
    Download
    All Offers
    Seller Qty Price Landing Price
    100% positive evaluations
    ₹131.00
    + ₹100.00 shipping
      Write Your Own Review
      You're reviewing:Socket, Snieo - 6/16A 3Module (Snieo White)
      © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123