Switches & Sockets
Flex Outlet, Snieo - 1Module (Snieo White)
Out of stock
Product Id
1SYN880165R0001
Order Code:1SYN880165R0001, Description:Flex Outlet - CPW1FLEX, Snieo,Snieo White
More about Flex Outlet, Snieo - 1Module (Snieo White)
MRP (Indian Rupees) | 204 |
---|---|
Compatibility | Snieo |
Width in Number of Modular Spacings | 1 |
Number Of Modules | 1 |
Package Width | 0.095 metre |
Package Length | 0.02447 metre |
Package Height | 0.230 metre |
Invoice Description | Flex Outlet - CPW1FLEX |
Product Range | Snieo |
Package Gross Weight | 0.197 kilogram |
Extended Product Type | Flex Outlet - CPW1FLEX |
Color | Snieo White |
Total GST Percentage | 18.00 |
HSN Number | 85369090 |
Country of origin | India (IN) |
Write Your Own Review