Switches & Sockets

Blank Plate, Snieo - 1Module (Snieo White)

₹17.00
+ ₹37.00 shipping
Sold and delivered by Micronova Impex Pvt Ltd

(Inclusive of 18.00% GST)

- +
More Offers available from 2 sellers starting at INR. 17.00
Product Id
1SYN880182R0001
Order Code:1SYN880182R0001, Description:Blank Plate - CPW1BLNK, Snieo,Snieo White
Technical Specification
MRP (Indian Rupees) 35
Compatibility Snieo
Width in Number of Modular Spacings 1
Number Of Modules 1
Package Width 0.095 metre
Package Length 0.01433 metre
Package Height 0.230 metre
Invoice Description Blank Plate - CPW1BLNK
Product Range Snieo
Package Gross Weight 0.304 kilogram
Extended Product Type Blank Plate - CPW1BLNK
Color Snieo White
Total GST Percentage 18.00
HSN Number 85381090
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
92.6% positive evaluations
₹17.00
+ ₹37.00 shipping
    100% positive evaluations
    ₹18.00
    + ₹100.00 shipping
      No attributes found for the product.
      Download
      All Offers
      Seller Qty Price Landing Price
      92.6% positive evaluations
      ₹17.00
      + ₹37.00 shipping
        100% positive evaluations
        ₹18.00
        + ₹100.00 shipping
          Write Your Own Review
          You're reviewing:Blank Plate, Snieo - 1Module (Snieo White)
          © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123