Switches & Sockets
RJ11 Telephone Jack, Snieo - 1Module (Snieo White)
₹58.53
Product Id
1SYN880192R0001
Order Code:1SYN880192R0001, Description:RJ 11TEL 2 Pin - CPW1RJ11, Snieo,Snieo White
More about RJ11 Telephone Jack, Snieo - 1Module (Snieo White)
| MRP (Indian Rupees) | 160 |
|---|---|
| Product Range | Snieo |
| Country of Origin | India (IN) |
| Color | Snieo White |
| Package Gross Weight | 0.26 kilogram |
| Package Height | 0.230 metre |
| Package Length | 0.02135 metre |
| Package Width | 0.095 metre |
| Width in Number of Modular Spacings | 1 |
| Number Of Modules | 1 |
| Invoice Description | RJ 11TEL 2 Pin - CPW1RJ11 |
| Extended Product Type | RJ 11TEL 2 Pin - CPW1RJ11 |
| Total GST Percentage | 18.00 |
| HSN Number | 85366910 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹58.53 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹58.53 + <span class="price">₹300.00</span> shipping |
Write Your Own Review


