Switches & Sockets

RJ11 Telephone Jack, Snieo - 1Module (Snieo White)

₹47.00
+ ₹37.00 shipping
Sold and delivered by Micronova Impex Pvt Ltd

(Inclusive of 18.00% GST)

- +
More Offers available from 3 sellers starting at INR. 47.00
Product Id
1SYN880192R0001
Order Code:1SYN880192R0001, Description:RJ 11TEL 2 Pin - CPW1RJ11, Snieo,Snieo White
Technical Specification
MRP (Indian Rupees) 110
Compatibility Snieo
Width in Number of Modular Spacings 1
Number Of Modules 1
Package Width 0.095 metre
Package Length 0.02135 metre
Package Height 0.230 metre
Invoice Description RJ 11TEL 2 Pin - CPW1RJ11
Product Range Snieo
Package Gross Weight 0.26 kilogram
Extended Product Type RJ 11TEL 2 Pin - CPW1RJ11
Color Snieo White
Total GST Percentage 18.00
HSN Number 85366910
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
92.6% positive evaluations
₹47.00
+ ₹37.00 shipping
    100% positive evaluations
    ₹50.00
    + ₹100.00 shipping
      Vashi Electricals
      95% of 100
      95% positive evaluations
      ₹74.34
      Free delivery
      Free shipping across India
        No attributes found for the product.
        Download
        All Offers
        Seller Qty Price Landing Price
        92.6% positive evaluations
        ₹47.00
        + ₹37.00 shipping
          100% positive evaluations
          ₹50.00
          + ₹100.00 shipping
            Vashi Electricals
            95% of 100
            95% positive evaluations
            ₹74.34
            Free delivery
            Free shipping across India
              Write Your Own Review
              You're reviewing:RJ11 Telephone Jack, Snieo - 1Module (Snieo White)
              © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123