Switches & Sockets
RJ45 CAT 6 Computer Data Socket, Snieo - 1Module (Snieo White)
₹288.62
Product Id
1SYN880201R0001
Order Code:1SYN880201R0001, Description:RJ 45 Jack CAT 6 - CPW1RJ45, Snieo,Snieo White
More about RJ45 CAT 6 Computer Data Socket, Snieo - 1Module (Snieo White)
| MRP (Indian Rupees) | 789 |
|---|---|
| Product Range | Snieo |
| Country of Origin | India (IN) |
| Color | Snieo White |
| Package Gross Weight | 0.33 kilogram |
| Package Height | 0.230 metre |
| Package Length | 0.04628 metre |
| Package Width | 0.095 metre |
| Width in Number of Modular Spacings | 1 |
| Number Of Modules | 1 |
| Invoice Description | RJ 45 Jack CAT 6 - CPW1RJ45 |
| Extended Product Type | RJ 45 Jack CAT 6 - CPW1RJ45 |
| Total GST Percentage | 18.00 |
| HSN Number | 85366910 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹288.62 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹288.62 + <span class="price">₹300.00</span> shipping |
Write Your Own Review


