Switches & Sockets

RJ45 CAT 6 Computer Data Socket, Snieo - 1Module (Snieo White)

₹230.00
+ ₹37.00 shipping
Sold and delivered by Micronova Impex Pvt Ltd

(Inclusive of 18.00% GST)

- +
More Offers available from 2 sellers starting at INR. 230.00
Product Id
1SYN880201R0001
Order Code:1SYN880201R0001, Description:RJ 45 Jack CAT 6 - CPW1RJ45, Snieo,Snieo White
Technical Specification
MRP (Indian Rupees) 545
Compatibility Snieo
Width in Number of Modular Spacings 1
Number Of Modules 1
Package Width 0.095 metre
Package Length 0.04628 metre
Package Height 0.230 metre
Invoice Description RJ 45 Jack CAT 6 - CPW1RJ45
Product Range Snieo
Package Gross Weight 0.33 kilogram
Extended Product Type RJ 45 Jack CAT 6 - CPW1RJ45
Color Snieo White
Total GST Percentage 18.00
HSN Number 85366910
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
94% positive evaluations
₹230.00
+ ₹37.00 shipping
    90% positive evaluations
    ₹247.00
    + ₹100.00 shipping
      No attributes found for the product.
      Download
      All Offers
      Seller Qty Price Landing Price
      94% positive evaluations
      ₹230.00
      + ₹37.00 shipping
        90% positive evaluations
        ₹247.00
        + ₹100.00 shipping
          Write Your Own Review
          You're reviewing:RJ45 CAT 6 Computer Data Socket, Snieo - 1Module (Snieo White)
          © ABB India Ltd. | Address: 88/3-88/6, Basavanahalli Village, Kasaba Hobli, Bengaluru, Karnataka - 562123